02475/02420

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

02475/02420

Boundary Dimensions

d 31.75 mm Bore diameter
D 68.262 mm Outside diameter
T 22.225 mm Total width
B 22.225 mm Width of inner ring
C 17.462 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 68000 N Basic dynamic load rating
C0r 64000 N Basic static load rating

Speeds

Grease 5600 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

a 16.9 mm Effective load center

Abutment and Fillet Dimensions

da 44.5 mm Diameter of shaft abutment
Da 59 mm Diameter of housing abutment
db 38.5 mm Diameter of shaft abutment
Db 63 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.42 Constant
Y0 0.79 Axial load Factors
Y1 1.4 Axial load Factors

Mass

CONE (approx.) 0.229 kg
CUP (approx.) 0.152 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 02475/02420
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.