02872/02820

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

02872/02820

Boundary Dimensions

d 28.575 mm Bore diameter
D 73.025 mm Outside diameter
T 22.225 mm Total width
B 22.225 mm Width of inner ring
C 17.462 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 0.8 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 67000 N Basic dynamic load rating
C0r 64500 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 7100 min-1 Oil-bath lubrication

Dimensions

a 18.3 mm Effective load center

Abutment and Fillet Dimensions

da 37.5 mm Diameter of shaft abutment
Da 62 mm Diameter of housing abutment
db 37 mm Diameter of shaft abutment
Db 68 mm Diameter of housing abutment
ra (max.) 0.8 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.45 Constant
Y0 0.73 Axial load Factors
Y1 1.3 Axial load Factors

Mass

CONE (approx.) 0.321 kg
CUP (approx.) 0.16 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 02872/02820
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.