05062/05175

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

05062/05175

Boundary Dimensions

d 15.875 mm Bore diameter
D 44.45 mm Outside diameter
T 15.494 mm Total width
B 14.381 mm Width of inner ring
C 11.43 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 29300 N Basic dynamic load rating
C0r 23900 N Basic static load rating

Speeds

Grease 8500 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Dimensions

a 11.2 mm Effective load center

Abutment and Fillet Dimensions

da 23.5 mm Diameter of shaft abutment
Da 38 mm Diameter of housing abutment
db 21 mm Diameter of shaft abutment
Db 42 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.93 Axial load Factors
Y1 1.7 Axial load Factors

Mass

CONE (approx.) 0.081 kg
CUP (approx.) 0.039 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 05062/05175
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.