09081/09196

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

09081/09196

Boundary Dimensions

d 20.625 mm Bore diameter
D 49.225 mm Outside diameter
T 23.02 mm Total width
B 21.539 mm Width of inner ring
C 17.462 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 46000 N Basic dynamic load rating
C0r 37000 N Basic static load rating

Speeds

Grease 8500 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Dimensions

a 13.8 mm Effective load center

Abutment and Fillet Dimensions

da 27.5 mm Diameter of shaft abutment
Da 41.5 mm Diameter of housing abutment
db 25.5 mm Diameter of shaft abutment
Db 44.5 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.27 Constant
Y0 1.2 Axial load Factors
Y1 2.3 Axial load Factors

Mass

CONE (approx.) 0.115 kg
CUP (approx.) 0.085 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 09081/09196
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.