100BNRD10X

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

100BNRD10XTYNSUELP4Y

Boundary Dimensions

BNRD: 18° Bearing Type
d 100 mm Bore diameter
D 150 mm Outside diameter
B 24 mm Width
BN 5.5 mm
SN 15 mm
SB 2.2 mm
r(min.) 1.5 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 106 kN Basic Dynamic Load Rating
C0r 39.0 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 16800 min-1 Limiting Speed
Oil (Oil-air) 26400 min-1 Limiting Speed

Dimensions

18° Contact Angle
a 32.3 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 109 mm Diameter of Shaft Abutment
Da(max.) 141 mm Diameter of Housing Abutment
Db(max.) 144 mm Diameter of Housing Abutment
ra(max.) 1.5 mm Radius of Shaft or Housing Fillet
rb(max.) 0.8 mm Radius of Shaft or Housing Fillet

Performance

Pa 38.0 kN Permissible Axial Load

Calculation factors

f0 8.20 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 82N/μm 0μm
L 706N 167N/μm -19μm
M 1488N 223N/μm -35μm

Additional information

6.7 g/brg Recommended Grease Quantities

Mass

1.10 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
100BNRD10XTYNSUELP4Y 106 39.0 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 16800 26400 1.10

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BNRD
NSK Product Type Super Precision Bearing
Designations 100BNRD10X
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.