100TMP93 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
100TMP93 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

100TMP93

Boundary Dimensions

d 100 mm Bore diameter
D 170 mm Outside diameter
T,T3 42 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 292000 N Basic dynamic load rating
C0a 1110000 N Basic static load rating

Speeds

Grease 560 min-1 Grease lubrication
Oil (Oil-bath) 1700 min-1 Oil-bath lubrication

Dimensions

Dw 16 mm
t 13 mm Height shaft washer
d1 170 mm Outside diameter shaft washer
D1 103 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 159 mm Diameter of shaft abutment
Da (max.) 110 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 4.25 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.