105BER19HTE34SUELP4Y+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

105BER19HTE34SUELP4Y+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 105 mm Bore diameter
D 145 mm Outside diameter
B 20 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 46.5 kN Basic Dynamic Load Rating
C0r 33.5 kN Basic Static Load Rating

Speeds

Grease 12800 min-1 Limiting Speed
Oil (Oil-air) 20000 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 39.2 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 112 mm Diameter of Shaft Abutment
Da(max.) 138 mm Diameter of Housing Abutment
Db(max.) 140 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 42.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 139N/μm 0μm
L 602N 256N/μm -10μm
M 1355N 343N/μm -20μm

Additional information

4.8 g/brg Recommended Grease Quantities

Mass

0.693 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
105BER19HTE34SUELP4Y+Y3 46.5 33.5 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 12800 20000 0.693

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 105BER19H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.