1202C3

Self-Aligning Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

1202C3

Boundary Dimensions

d 15 mm Bore diameter
D 35 mm Outside diameter
B 11 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 8350 N Basic dynamic load rating
C0r 1750 N Basic static load rating

Speeds

Grease 18000 min-1 Grease lubrication
Oil (Oil-bath) 22000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 19 mm Diameter of shaft abutment
Da (max.) 31 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Calculation factors

e 0.32 Constant
Y2 3.1 Axial load Factors
Y3 2 Axial load Factors
Y0 2.1 Axial load Factors

Mass

(approx.) 0.048 kg

Properties

Design ( ): Cylindrical bore
Cage ( ): Pressed steel cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
1202 15 35 11 8350 1750 ISO NORMAL CLASS 18000 22000 0.048

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K represents bearings with tapered bores (taper 1:12).

CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Designations 1202
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.