1206

Self-Aligning Ball Bearings

1206

Self-Aligning Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
1206
1206C3
Display units

Designations

1206

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 16 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 17300 N Basic dynamic load rating
C0r 4650 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication
Oil (Oil-bath) 12000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 35 mm Diameter of shaft abutment
Da (max.) 57 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

e 0.25 Constant
Y2 3.9 Axial load Factors
Y3 2.5 Axial load Factors
Y0 2.6 Axial load Factors

Mass

Mass approx. 0.22 kg Mass approx.
CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.