120BER10E

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

120BER10ETV1VSUELP4Y

Boundary Dimensions

BER: 25° Bearing Type
d 120 mm Bore diameter
D 180 mm Outside diameter
B 28 mm Width
r(min.) 2 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 57.0 kN Basic Dynamic Load Rating
C0r 48.5 kN Basic Static Load Rating

Speeds

Grease 8000 min-1 Limiting Speed
Oil (Oil-air) 11400 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 49.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 130 mm Diameter of Shaft Abutment
Da(max.) 170 mm Diameter of Housing Abutment
Db(max.) 174 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet
rb(max.) 1 mm Radius of Shaft or Housing Fillet

Performance

Pa 86.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 143N/μm 0μm
L 983N 313N/μm -15μm
M 1973N 404N/μm -26μm

Additional information

9.1 g/brg Recommended Grease Quantities

Mass

2.29 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
120BER10ETV1VSUELP4Y 57.0 48.5 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 8000 11400 2.29

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 120BER10E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.