120BER10HTE34SUELP3+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

120BER10HTE34SUELP3+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 120 mm Bore diameter
D 180 mm Outside diameter
B 28 mm Width
BN 6.0 mm
SN 16 mm
SB 2.2 mm
r(min.) 2 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 57.0 kN Basic Dynamic Load Rating
C0r 46.5 kN Basic Static Load Rating

Speeds

Grease 10700 min-1 Limiting Speed
Oil (Oil-air) 16700 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 49.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 130 mm Diameter of Shaft Abutment
Da(max.) 170 mm Diameter of Housing Abutment
Db(max.) 174 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet
rb(max.) 1 mm Radius of Shaft or Housing Fillet

Performance

Pa 58.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 160N/μm 0μm
L 1125N 367N/μm -15μm
M 2286N 475N/μm -26μm

Additional information

9.1 g/brg Recommended Grease Quantities

Mass

2.14 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
120BER10HTE34SUELP3+Y3 57.0 46.5 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 10700 16700 2.14

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 120BER10H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.