130TMP12

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

130TMP12

Boundary Dimensions

d 130 mm Bore diameter
D 190 mm Outside diameter
T,T3 45 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 300000 N Basic dynamic load rating
C0a 1090000 N Basic static load rating

Speeds

Grease 530 min-1 Grease lubrication
Oil (Oil-bath) 1600 min-1 Oil-bath lubrication

Dimensions

Dw 19 mm
t 13 mm Height shaft washer
d1 187 mm Outside diameter shaft washer
D1 133 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 177 mm Diameter of shaft abutment
Da (max.) 142 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 4.5 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 130TMP12
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.