140TMP12

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

140TMP12

Boundary Dimensions

d 140 mm Bore diameter
D 200 mm Outside diameter
T,T3 46 mm Height
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 285000 N Basic dynamic load rating
C0a 1120000 N Basic static load rating

Speeds

Grease 500 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

Dw 17 mm
t 14.5 mm Height shaft washer
d1 197 mm Outside diameter shaft washer
D1 143 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 188 mm Diameter of shaft abutment
Da (max.) 153 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 4.85 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 140TMP12
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.