140TMP93

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

140TMP93

Boundary Dimensions

d 140 mm Bore diameter
D 240 mm Outside diameter
T,T3 60 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 610000 N Basic dynamic load rating
C0a 2360000 N Basic static load rating

Speeds

Grease 400 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

Dw 25 mm
t 17.5 mm Height shaft washer
d1 240 mm Outside diameter shaft washer
D1 143 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 226 mm Diameter of shaft abutment
Da (max.) 154 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 12.2 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 140TMP93
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.