14125A/14276

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

14125A/14276

Boundary Dimensions

d 31.75 mm Bore diameter
D 69.012 mm Outside diameter
T 19.845 mm Total width
B 19.583 mm Width of inner ring
C 15.875 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 58000 N Basic dynamic load rating
C0r 56000 N Basic static load rating

Speeds

Grease 5600 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

a 15.3 mm Effective load center

Abutment and Fillet Dimensions

da 44 mm Diameter of shaft abutment
Da 60 mm Diameter of housing abutment
db 37.5 mm Diameter of shaft abutment
Db 63 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.38 Constant
Y0 0.86 Axial load Factors
Y1 1.6 Axial load Factors

Mass

CONE (approx.) 0.219 kg
CUP (approx.) 0.135 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 14125A/14276
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.