15580/15523

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

15580/15523

Boundary Dimensions

d 26.988 mm Bore diameter
D 60.325 mm Outside diameter
T 19.842 mm Total width
B 17.462 mm Width of inner ring
C 15.875 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 49000 N Basic dynamic load rating
C0r 45500 N Basic static load rating

Speeds

Grease 6700 min-1 Grease lubrication
Oil (Oil-bath) 9000 min-1 Oil-bath lubrication

Dimensions

a 14.7 mm Effective load center

Abutment and Fillet Dimensions

da 38.5 mm Diameter of shaft abutment
Da 51 mm Diameter of housing abutment
db 32 mm Diameter of shaft abutment
Db 54 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.35 Constant
Y0 0.95 Axial load Factors
Y1 1.7 Axial load Factors

Mass

CONE (approx.) 0.141 kg
CUP (approx.) 0.123 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 15580/15523
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.