16006 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16006C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16006P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16006

Boundary Dimensions

d 30 mm Bore diameter
D 55 mm Outside diameter
B 9 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 12400 N Basic dynamic load rating
C0r 7350 N Basic static load rating

Speeds

Grease 13000 min-1 Grease lubrication
Oil (Oil-bath) 15000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 32 mm Diameter of shaft abutment
Da (max.) 53 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Calculation factors

fo 15.2 Factor

Additional information

z 12 Number of Balls
Dw 6.35 mm Ball Diameter

Mass

(approx.) 0.087 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16006 12400 7350 13000 15000 12 6.35 0.25 0.087

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16006
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.