16017 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16017C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16017P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16017

Boundary Dimensions

d 85 mm Bore diameter
D 130 mm Outside diameter
B 14 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 36000 N Basic dynamic load rating
C0r 31500 N Basic static load rating

Speeds

Grease 5000 min-1 Grease lubrication
Oil (Oil-bath) 6000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 89 mm Diameter of shaft abutment
Da (max.) 126 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Calculation factors

fo 16.5 Factor

Additional information

z 18 Number of Balls
Dw 10.319 mm Ball Diameter

Mass

(approx.) 0.652 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16017 36000 31500 5000 6000 18 10.319 0.406 0.652

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16017
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.