16022 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16022C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16022P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16022

Boundary Dimensions

d 110 mm Bore diameter
D 170 mm Outside diameter
B 19 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 63000 N Basic dynamic load rating
C0r 56500 N Basic static load rating

Speeds

Grease 3800 min-1 Grease lubrication
Oil (Oil-bath) 4500 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 115 mm Diameter of shaft abutment
Da (max.) 165 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

fo 16.3 Factor

Additional information

z 17 Number of Balls
Dw 14.288 mm Ball Diameter

Mass

(approx.) 1.51 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16022 63000 56500 3800 4500 17 14.288 0.563 1.51

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16022
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.