16032 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16032MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MCM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MCMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MCMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16032MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16032

Boundary Dimensions

d 160 mm Bore diameter
D 240 mm Outside diameter
B 25 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 109000 N Basic dynamic load rating
C0r 108000 N Basic static load rating

Speeds

Grease 2400 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 168 mm Diameter of shaft abutment
Da (max.) 232 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Calculation factors

fo 16.5 Factor

Additional information

z 18 Number of Balls
Dw 19.05 mm Ball Diameter

Mass

(approx.) 4.2 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16032 109000 108000 2400 2800 18 19.05 0.75 4.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16032
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.