16038 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16038MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16038MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16038

Boundary Dimensions

d 190 mm Bore diameter
D 290 mm Outside diameter
B 31 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 164000 N Basic dynamic load rating
C0r 168000 N Basic static load rating

Speeds

Grease 2000 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 199 mm Diameter of shaft abutment
Da (max.) 281 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

fo 16.4 Factor

Additional information

z 18 Number of Balls
Dw 23.812 mm Ball Diameter

Mass

(approx.) 7.78 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16038 164000 168000 2000 2400 18 23.812 0.937 7.78

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16038
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.