16052 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16052MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16052MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16052

Boundary Dimensions

d 260 mm Bore diameter
D 400 mm Outside diameter
B 44 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 260000 N Basic dynamic load rating
C0r 310000 N Basic static load rating

Speeds

Grease 1400 min-1 Grease lubrication
Oil (Oil-bath) 1700 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 273 mm Diameter of shaft abutment
Da (max.) 387 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 16.4 Factor

Additional information

z 17 Number of Balls
Dw 33.338 mm Ball Diameter

Mass

(approx.) 21.1 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16052 260000 310000 1400 1700 17 33.338 1.313 21.1

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16052
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.