160TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

160TMP11

Boundary Dimensions

d 160 mm Bore diameter
D 200 mm Outside diameter
T,T3 31 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 173000 N Basic dynamic load rating
C0a 815000 N Basic static load rating

Speeds

Grease 630 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Dimensions

Dw 11 mm
t 10 mm Height shaft washer
d1 200 mm Outside diameter shaft washer
D1 162 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 191 mm Diameter of shaft abutment
Da (max.) 168 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 2.21 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 160TMP11
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.