16150/16284

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

16150/16284

Boundary Dimensions

d 38.1 mm Bore diameter
D 72.238 mm Outside diameter
T 20.638 mm Total width
B 20.638 mm Width of inner ring
C 15.875 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 60000 N Basic dynamic load rating
C0r 59500 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 7100 min-1 Oil-bath lubrication

Dimensions

a 16 mm Effective load center

Abutment and Fillet Dimensions

da 49.5 mm Diameter of shaft abutment
Da 63 mm Diameter of housing abutment
db 43 mm Diameter of shaft abutment
Db 67 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.4 Constant
Y0 0.82 Axial load Factors
Y1 1.5 Axial load Factors

Mass

CONE (approx.) 0.212 kg
CUP (approx.) 0.146 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 16150/16284
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.