170TMP12

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

170TMP12

Boundary Dimensions

d 170 mm Bore diameter
D 240 mm Outside diameter
T,T3 55 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 485000 N Basic dynamic load rating
C0a 1960000 N Basic static load rating

Speeds

Grease 430 min-1 Grease lubrication
Oil (Oil-bath) 1300 min-1 Oil-bath lubrication

Dimensions

Dw 22 mm
t 16.5 mm Height shaft washer
d1 237 mm Outside diameter shaft washer
D1 173 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 227 mm Diameter of shaft abutment
Da (max.) 182 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 8.2 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 170TMP12
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.