180TMP94

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

180TMP94

Boundary Dimensions

d 180 mm Bore diameter
D 360 mm Outside diameter
T,T3 109 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 1640000 N Basic dynamic load rating
C0a 6200000 N Basic static load rating

Speeds

Grease 240 min-1 Grease lubrication
Oil (Oil-bath) 710 min-1 Oil-bath lubrication

Dimensions

Dw 45 mm
t 32 mm Height shaft washer
d1 354 mm Outside diameter shaft washer
D1 189 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 335 mm Diameter of shaft abutment
Da (max.) 205 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 58.2 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 180TMP94
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.