1997X/1922

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

1997X/1922

Boundary Dimensions

d 26.988 mm Bore diameter
D 57.15 mm Outside diameter
T 19.845 mm Total width
B 19.355 mm Width of inner ring
C 15.875 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 49500 N Basic dynamic load rating
C0r 44500 N Basic static load rating

Speeds

Grease 6700 min-1 Grease lubrication
Oil (Oil-bath) 9000 min-1 Oil-bath lubrication

Dimensions

a 13.9 mm Effective load center

Abutment and Fillet Dimensions

da 37.5 mm Diameter of shaft abutment
Da 51 mm Diameter of housing abutment
db 31.5 mm Diameter of shaft abutment
Db 53.5 mm Diameter of housing abutment
ra (max.) 3.3 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.33 Constant
Y0 1 Axial load Factors
Y1 1.8 Axial load Factors

Mass

CONE (approx.) 0.152 kg
CUP (approx.) 0.077 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 1997X/1922
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.