200TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

200TMP11

Boundary Dimensions

d 200 mm Bore diameter
D 250 mm Outside diameter
T,T3 37 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 365000 N Basic dynamic load rating
C0a 1690000 N Basic static load rating

Speeds

Grease 500 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

Dw 17 mm
t 10 mm Height shaft washer
d1 247 mm Outside diameter shaft washer
D1 203 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 242 mm Diameter of shaft abutment
Da (max.) 207 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 4.1 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 200TMP11
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.