200TMP93

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

200TMP93

Boundary Dimensions

d 200 mm Bore diameter
D 340 mm Outside diameter
T,T3 85 mm Height
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 1180000 N Basic dynamic load rating
C0a 5150000 N Basic static load rating

Speeds

Grease 280 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Dimensions

Dw 32 mm
t 26.5 mm Height shaft washer
d1 340 mm Outside diameter shaft washer
D1 205 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 322 mm Diameter of shaft abutment
Da (max.) 218 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 34.5 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 200TMP93
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.