220TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

220TMP11

Boundary Dimensions

d 220 mm Bore diameter
D 270 mm Outside diameter
T,T3 37 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 385000 N Basic dynamic load rating
C0a 1860000 N Basic static load rating

Speeds

Grease 480 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

Dw 17 mm
t 10 mm Height shaft washer
d1 267 mm Outside diameter shaft washer
D1 223 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 262 mm Diameter of shaft abutment
Da (max.) 227 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 4.5 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 220TMP11
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.