220TMP12 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
220TMP12 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

220TMP12

Boundary Dimensions

d 220 mm Bore diameter
D 300 mm Outside diameter
T,T3 63 mm Height
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 770000 N Basic dynamic load rating
C0a 3100000 N Basic static load rating

Speeds

Grease 340 min-1 Grease lubrication
Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Dimensions

Dw 30 mm
t 16.5 mm Height shaft washer
d1 297 mm Outside diameter shaft washer
D1 224 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 287 mm Diameter of shaft abutment
Da (max.) 232 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 13.5 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.