22224EAKE4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

22224EAKE4

Boundary Dimensions

d 120 mm Bore diameter
D 215 mm Outside diameter
B 58 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 685000 N Basic dynamic load rating
C0r 765000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 3200 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 3000 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 2400 min-1 Grease lubrication
Oil (Oil-bath) 3000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 132 mm Diameter of shaft abutment
da (max.) 142 mm Diameter of shaft abutment
Da (min.) 190 mm Diameter of housing abutment
Da (max.) 203 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

e 0.25 Constant
Y2 3.9 Axial load Factors
Y3 2.7 Axial load Factors
Y0 2.6 Axial load Factors

Mass

(approx.) 8.8 kg

Associated products

Adapter H3124 Adapter
Withdrawal sleeve AHX3124 Withdrawal sleeve

Properties

Design K: Tapered bore
Cage ( ): Pressed steel cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
22224EAKE4 120 215 58 685000 765000 ISO NORMAL CLASS 3200 3000 2400 3000 8.8

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 22224EAKE4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.