22230CAME4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

22230CAME4

Boundary Dimensions

d 150 mm Bore diameter
D 270 mm Outside diameter
B 73 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 955000 N Basic dynamic load rating
C0r 1120000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 2400 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 3000 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 1600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 164 mm Diameter of shaft abutment
Da (min.) 236 mm Diameter of housing abutment
Da (max.) 256 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

e 0.26 Constant
Y2 3.9 Axial load Factors
Y3 2.6 Axial load Factors
Y0 2.5 Axial load Factors

Mass

(approx.) 18.4 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
22230CAME4 150 270 73 955000 1120000 ISO NORMAL CLASS 2400 3000 1300 1600 18.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 22230CAME4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.