22336CAME4C3

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

22336CAME4C3

Boundary Dimensions

d 180 mm Bore diameter
D 380 mm Outside diameter
B 126 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 2170000 N Basic dynamic load rating
C0r 2340000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1200 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 2000 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 950 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 198 mm Diameter of shaft abutment
Da (min.) 322 mm Diameter of housing abutment
Da (max.) 362 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

e 0.34 Constant
Y2 2.9 Axial load Factors
Y3 2 Axial load Factors
Y0 1.9 Axial load Factors

Mass

(approx.) 67.1 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
22336CAME4 180 380 126 2170000 2340000 ISO NORMAL CLASS 1200 2000 950 1200 67.1

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 22336CAME4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.