230/1000CAME4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

230/1000CAME4C5

Boundary Dimensions

d 1000 mm Bore diameter
D 1420 mm Outside diameter
B 308 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 11900000 N Basic dynamic load rating
C0r 28100000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 220 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Oil (Oil-bath) 170 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1036 mm Diameter of shaft abutment
Da (min.) 1298 mm Diameter of housing abutment
Da (max.) 1384 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.2 Constant
Y2 4.9 Axial load Factors
Y3 3.3 Axial load Factors
Y0 3.2 Axial load Factors

Mass

(approx.) 1560 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
230/1000CAME4 1000 1420 308 11900000 28100000 ISO NORMAL CLASS 220 170 1560

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 230/1000CAME4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.