230/900CAME4C3

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

230/900CAME4C3

Boundary Dimensions

d 900 mm Bore diameter
D 1280 mm Outside diameter
B 280 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 9850000 N Basic dynamic load rating
C0r 22800000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 260 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Oil (Oil-bath) 200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 936 mm Diameter of shaft abutment
Da (min.) 1169 mm Diameter of housing abutment
Da (max.) 1244 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.2 Constant
Y2 4.9 Axial load Factors
Y3 3.3 Axial load Factors
Y0 3.2 Axial load Factors

Mass

(approx.) 1160 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
230/900CAME4 900 1280 280 9850000 22800000 ISO NORMAL CLASS 260 200 1160

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 230/900CAME4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.