2321C3

Self-Aligning Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

2321C3

Boundary Dimensions

d 105 mm Bore diameter
D 225 mm Outside diameter
B 77 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 220000 N Basic dynamic load rating
C0r 87000 N Basic static load rating

Speeds

Grease 2400 min-1 Grease lubrication
Oil (Oil-bath) 3000 min-1 Oil-bath lubrication

Dimensions

0.5

Abutment and Fillet Dimensions

da (min.) 118 mm Diameter of shaft abutment
Da (max.) 212 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

e 0.38 Constant
Y2 2.6 Axial load Factors
Y3 1.7 Axial load Factors
Y0 1.7 Axial load Factors

Mass

(approx.) 14.2 kg

Properties

Design ( ): Cylindrical bore
Cage ( ): Pressed steel cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
2321 105 225 77 220000 87000 ISO NORMAL CLASS 2400 3000 14.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K represents bearings with tapered bores (taper 1:12).

CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Designations 2321
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.