23284CAMKE4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23284CAMKE4C5

Boundary Dimensions

d 420 mm Bore diameter
D 760 mm Outside diameter
B 272 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 6450000 N Basic dynamic load rating
C0r 11700000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 360 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 320 min-1 Grease lubrication
Oil (Oil-bath) 430 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 456 mm Diameter of shaft abutment
Da (min.) 644 mm Diameter of housing abutment
Da (max.) 724 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.35 Constant
Y2 2.9 Axial load Factors
Y3 1.9 Axial load Factors
Y0 1.9 Axial load Factors

Mass

(approx.) 534 kg

Associated products

Adapter H3284 Adapter
Withdrawal sleeve AH3284 Withdrawal sleeve

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23284CAMKE4 420 760 272 6450000 11700000 ISO NORMAL CLASS 360 320 430 534

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23284CAMKE4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.