23296CAMKE4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23296CAMKE4C5

Boundary Dimensions

d 480 mm Bore diameter
D 870 mm Outside diameter
B 310 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 7850000 N Basic dynamic load rating
C0r 14400000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 300 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 260 min-1 Grease lubrication
Oil (Oil-bath) 360 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 516 mm Diameter of shaft abutment
Da (min.) 733 mm Diameter of housing abutment
Da (max.) 834 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.37 Constant
Y2 2.8 Axial load Factors
Y3 1.9 Axial load Factors
Y0 1.8 Axial load Factors

Mass

(approx.) 795 kg

Associated products

Adapter H3296 Adapter
Withdrawal sleeve AHX3296 Withdrawal sleeve

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23296CAMKE4 480 870 310 7850000 14400000 ISO NORMAL CLASS 300 260 360 795

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23296CAMKE4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.