23992CAMKE4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23992CAMKE4C5

Boundary Dimensions

d 460 mm Bore diameter
D 620 mm Outside diameter
B 118 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 2220000 N Basic dynamic load rating
C0r 4950000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 600 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 430 min-1 Grease lubrication
Oil (Oil-bath) 530 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 478 mm Diameter of shaft abutment
Da (min.) 575 mm Diameter of housing abutment
Da (max.) 602 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

e 0.17 Constant
Y2 5.9 Axial load Factors
Y3 4 Axial load Factors
Y0 3.9 Axial load Factors

Mass

(approx.) 100 kg

Associated products

Adapter H3992 Adapter

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23992CAMKE4 460 620 118 2220000 4950000 ISO NORMAL CLASS 600 430 530 100

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23992CAMKE4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.