240/1400CAME4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

240/1400CAME4C5

Boundary Dimensions

d 1400 mm Bore diameter
D 1950 mm Outside diameter
B 545 mm Width
r (min.) 12 mm Chamfer dimension

Basic Load Ratings

Cr 24500000 N Basic dynamic load rating
C0r 65000000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 95 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 60 min-1 Grease lubrication
Oil (Oil-bath) 75 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1454 mm Diameter of shaft abutment
Da (min.) 1767 mm Diameter of housing abutment
Da (max.) 1896 mm Diameter of housing abutment
ra (max.) 10 mm Radius of shaft or housing fillet

Calculation factors

e 0.25 Constant
Y2 4 Axial load Factors
Y3 2.7 Axial load Factors
Y0 2.6 Axial load Factors

Mass

(approx.) 4900 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
240/1400CAME4 1400 1950 545 24500000 65000000 ISO NORMAL CLASS 95 60 75 4900

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 240/1400CAME4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.