240/950CAMK30E4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

240/950CAMK30E4C5

Boundary Dimensions

d 950 mm Bore diameter
D 1360 mm Outside diameter
B 412 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 14500000 N Basic dynamic load rating
C0r 36500000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 160 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 120 min-1 Grease lubrication
Oil (Oil-bath) 160 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 986 mm Diameter of shaft abutment
Da (min.) 1219 mm Diameter of housing abutment
Da (max.) 1324 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.28 Constant
Y2 3.6 Axial load Factors
Y3 2.4 Axial load Factors
Y0 2.3 Axial load Factors

Mass

(approx.) 1880 kg

Properties

Design K30: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
240/950CAMK30E4 950 1360 412 14500000 36500000 ISO NORMAL CLASS 160 120 160 1880

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 240/950CAMK30E4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.