240TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

240TMP11

Boundary Dimensions

d 240 mm Bore diameter
D 300 mm Outside diameter
T,T3 45 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 435000 N Basic dynamic load rating
C0a 2160000 N Basic static load rating

Speeds

Grease 400 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

Dw 18 mm
t 13.5 mm Height shaft washer
d1 297 mm Outside diameter shaft washer
D1 243 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 288 mm Diameter of shaft abutment
Da (max.) 251 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 7.2 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 240TMP11
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.