241/500CAMK30E4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

241/500CAMK30E4C5

Boundary Dimensions

d 500 mm Bore diameter
D 830 mm Outside diameter
B 325 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 8000000 N Basic dynamic load rating
C0r 16000000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 220 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 280 min-1 Grease lubrication
Oil (Oil-bath) 360 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 536 mm Diameter of shaft abutment
Da (min.) 703 mm Diameter of housing abutment
Da (max.) 794 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.39 Constant
Y2 2.6 Axial load Factors
Y3 1.7 Axial load Factors
Y0 1.7 Axial load Factors

Mass

(approx.) 666 kg

Associated products

Withdrawal sleeve AH241/500 Withdrawal sleeve

Properties

Design K30: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
241/500CAMK30E4 500 830 325 8000000 16000000 ISO NORMAL CLASS 220 280 360 666

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 241/500CAMK30E4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.