24152CAMK30E4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

24152CAMK30E4C5

Boundary Dimensions

d 260 mm Bore diameter
D 440 mm Outside diameter
B 180 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 3200000 N Basic dynamic load rating
C0r 4700000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 630 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1300 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 600 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 278 mm Diameter of shaft abutment
Da (min.) 371 mm Diameter of housing abutment
Da (max.) 422 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

e 0.39 Constant
Y2 2.6 Axial load Factors
Y3 1.7 Axial load Factors
Y0 1.7 Axial load Factors

Mass

(approx.) 109 kg

Associated products

Withdrawal sleeve AH24152 Withdrawal sleeve

Properties

Design K30: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
24152CAMK30E4 260 440 180 3200000 4700000 ISO NORMAL CLASS 630 1300 600 800 109

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 24152CAMK30E4
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.