25880/25821

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

25880/25821

Boundary Dimensions

d 36.487 mm Bore diameter
D 73.025 mm Outside diameter
T 23.812 mm Total width
B 24.608 mm Width of inner ring
C 19.05 mm Width of outer ring
Cup r (min.) 0.8 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 87500 N Basic dynamic load rating
C0r 86000 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 7100 min-1 Oil-bath lubrication

Dimensions

a 15.7 mm Effective load center

Abutment and Fillet Dimensions

da 44 mm Diameter of shaft abutment
Da 65 mm Diameter of housing abutment
db 42 mm Diameter of shaft abutment
Db 68 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 0.8 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.29 Constant
Y0 1.1 Axial load Factors
Y1 2.1 Axial load Factors

Mass

CONE (approx.) 0.291 kg
CUP (approx.) 0.167 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 25880/25821
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.