280TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

280TMP11

Boundary Dimensions

d 280 mm Bore diameter
D 350 mm Outside diameter
T,T3 53 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 545000 N Basic dynamic load rating
C0a 2800000 N Basic static load rating

Speeds

Grease 340 min-1 Grease lubrication
Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Dimensions

Dw 20 mm
t 16.5 mm Height shaft washer
d1 347 mm Outside diameter shaft washer
D1 283 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 335 mm Diameter of shaft abutment
Da (max.) 294 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 11.6 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 280TMP11
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.