29252M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29252M

Boundary Dimensions

d 260 mm Bore diameter
D 360 mm Outside diameter
T,T3 60 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 855000 N Basic dynamic load rating
C0a 3850000 N Basic static load rating

Speeds

Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

B2 57 mm Height shaft washer + cage
d1 345 mm Outside diameter of shaft washer end side face
B1 19 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 30 mm Height housing washer
A 139 mm Distance from shaft washer end side face to pressure point
D1 302 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 325 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
da (min.) 305 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 18 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29252 260 360 60 855000 3850000 ISO NORMAL CLASS 1200 18

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29252
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.