29264M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29264M

Boundary Dimensions

d 320 mm Bore diameter
D 440 mm Outside diameter
T,T3 73 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 1190000 N Basic dynamic load rating
C0a 5450000 N Basic static load rating

Speeds

Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Dimensions

B2 69 mm Height shaft washer + cage
d1 420 mm Outside diameter of shaft washer end side face
B1 21 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 38 mm Height housing washer
A 172 mm Distance from shaft washer end side face to pressure point
D1 372 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 400 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet
da (min.) 375 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 32.5 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29264 320 440 73 1190000 5450000 ISO NORMAL CLASS 950 32.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29264
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.