29292 Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29292M Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29292

Boundary Dimensions

d 460 mm Bore diameter
D 620 mm Outside diameter
T,T3 95 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 2060000 N Basic dynamic load rating
C0a 10300000 N Basic static load rating

Speeds

Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Dimensions

B2 91 mm Height shaft washer + cage
d1 592 mm Outside diameter of shaft washer end side face
B1 30 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 46 mm Height housing washer
A 245 mm Distance from shaft washer end side face to pressure point
D1 530 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 570 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
da (min.) 530 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 80 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29292 460 620 95 2060000 10300000 670 80

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29292
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.